5.14.3.1 The #pragma Addrqual Directive
This directive allows you to control the compiler’s response to
non-standard memory qualifiers. This pragma is an in-code equivalent to the
-maddrqual
option and both use the same arguments (see Addrqual Option).
The pragma has an effect over the entire C program and should be issued once, if required. If the pragma is issued more than once, the last pragma determines the compiler’s response.
For example:
#pragma addrqual require
__bank(2) int foobar;