4.7.1.2.1 XC8 Compiler - Preprocessing and messaging options

Define macros
This field allows you to define preprocessor macros. See D: Define a Macro.
Undefine macros
This field allows you to undefine preprocessor macros. See U: Undefine Macros.
Preprocess assembly files
This checkbox is used to preprocess assembly source files. See the Xassembler Option.
Include directories
This field allows you to specify the directories searched for header files. See I: Specify Include File Search Path Option.
Verbose
This checkbox shows the build command lines. See V: Verbose Compilation.
Warning level
This field adjusts the warning level threshold to control how many warnings will be issued with each build. See Warn Option.
Use CCI syntax
This checkbox requests that the CCI language extension be enforced. See Ext Option.
Generate the ASM listing file
This checkbox generates an assembly listing file. See Mapped Assembler Options.