4.6.3.2 Ext Option

The -mext=extension option controls the language extension used during compilation. The allowed extensions are shown in the following Table.

Table 4-19. Acceptable C Language Extensions
ExtensionC Language Description
xc8The native XC8 extensions (default).
cciA common C interface acceptable by all MPLAB XC compilers.

Enabling the cci extension requests the compiler to check all source code and compiler options for compliance with the Common C Interface (CCI). Code that complies with this interface can be more easily ported across all MPLAB XC compilers. Code or options that do not conform to the CCI will be flagged by compiler warnings.

When using the MPLAB XC8 C Compiler, the CCI and the C89/90 C Standards are mutually exclusive. Selecting a language standard earlier than C99 will be reported via a diagnostic message and ignored.