2.2 C Standards
This compiler is a freestanding implementation that conforms to the ISO/IEC 9899:1990 Standard (referred to as the C90 standard) as well the ISO/IEC 9899:1999 Standard (C99) for programming languages, unless otherwise stated. In addition, language extensions customized for 8-bit PIC embedded-control applications are included.