6.1.9.13 Dqw Directive
The DQW directive is used to initialize 64-bit words of
program memory.
The directive takes a comma-separated list of arguments. Each argument can be a numeric
value (e.g., 55), a character constant (e.g. 'T'), or
a string (e.g. "level" or 'level'). Each argument or
each character of a string argument is written as eight bytes into consecutive program
memory locations within the current psect.
PSECT myWords,class=CODE,delta=2
alabel:
DDW 'X',1,2,398,0x1238005FFFFthe DQW directive will
initialize each word of program memory with the supplied value, specifically (in
hexadecimal):00000000 00000058 00000000 00000001 00000000 00000002 00000000 0000018E
00000123 8005FFFF
DQW directive, for
example:PSECT myConst,class=CODE,delta=1
words:
DQW "a string",0
will
define:00000000 00000061 00000000 00000020 00000000 00000073 00000000 00000074
00000000 00000072 00000000 00000069 00000000 0000006E 00000000 00000067
00000000 00000000The DQW directive cannot be used to created objects in data memory. For
that, use the DS directive (see Ds Directive).