6.1.9.33 Noexpand Directive
The NOEXPAND directive disables macro expansion in the
assembly list file. The macro call will be listed instead. See also the
EXPAND directive in Section 5.2.10.4 “EXPAND”.
Assembly macros are discussed in Section 5.2.9.14 “MACRO and
ENDM”.