6.1.9.28 List Directive

The LIST directive controls whether listing output is produced.

If the listing was previously turned off using the NOLIST directive, the LIST directive will turn it back on.

Alternatively, the LIST control can include options to control the assembly and the listing. The options are listed in the Table 6-9 table.

Table 6-9. List Directive Options
List OptionDefaultDescription
c=nnn80Set the page (i.e., column) width.
n=nnn59Set the page length.
t=ON|OFFOFFTruncate listing output lines. The default wraps lines.
p=devicen/aSet the device type.
x=ON|OFFOFFTurn macro expansion on or off.