5.14.3.5 The #pragma Interrupt_level Directive
The #pragma interrupt_level directive can be used to
prevent duplication of functions called from main-line and interrupt code (see Disabling Duplication).
The #pragma interrupt_level directive can be used to
prevent duplication of functions called from main-line and interrupt code (see Disabling Duplication).
DS-50002737L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.