5.1.3.7 Flexible Array Members
The compiler will not accept an incomplete type array as the last member in a structure. All array members of a structure must specify a number of elements.
The compiler will not accept an incomplete type array as the last member in a structure. All array members of a structure must specify a number of elements.
DS-50002737L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.