4.3.1 Macros
#define AVR_ARCH /* cppcheck-suppress misra-c2012-2.5; This is a false positive. */
#define BL_IMAGE_FORMAT_MAJOR_VERSION (0x00) /* cppcheck-suppress misra-c2012-2.5; This is a false positive. */
#define BL_IMAGE_FORMAT_MINOR_VERSION (0x03) /* cppcheck-suppress misra-c2012-2.5; This is a false positive. */
#define BL_IMAGE_FORMAT_PATCH_VERSION (0x00) /* cppcheck-suppress misra-c2012-2.5; This is a false positive. */
#define BL_VECTORED_INTERRUPTS_ENABLED (1) /* cppcheck-suppress misra-c2012-2.5; This is a false positive. */
#define BL_APPLICATION_START_ADDRESS (0x3000) /* cppcheck-suppress misra-c2012-2.5; This is a false positive. */
#define RESET_BIT_MASK (RSTCTRL_SWRST_bm) /* cppcheck-suppress misra-c2012-2.5; This is a false positive. */
#define BL_DEVICE_ID_START_ADDRESS_U (0x1100U) /* cppcheck-suppress misra-c2012-2.5; This is a false positive. */