2.1.2.6 BL_IMAGE_FORMAT_MAJOR_VERSION

#define BL_IMAGE_FORMAT_MAJOR_VERSION (0x00) /* cppcheck-suppress misra-c2012-2.5; This is a false positive. */

Represents the major version of the image format that is understood by the bootloader core.