2.1.2.8 BL_IMAGE_FORMAT_PATCH_VERSION

#define BL_IMAGE_FORMAT_PATCH_VERSION (0x00) /* cppcheck-suppress misra-c2012-2.5; This is a false positive. */

Represents the patch version of the image format that is understood by the bootloader core.