11.2.2 RF Exposure
|
All transmitters regulated by Innovation, Science and Economic Development Canada (ISED) must comply with RF exposure requirements listed in RSS-102 - Radio Frequency (RF) Exposure Compliance of Radio communication Apparatus (All Frequency Bands). This transmitter is restricted for use with a specific antenna tested in this application for certification, and must not be co-located or operating in conjunction with any other antenna or transmitters within a host device, except in accordance with Canada multi-transmitter product procedures. The installation of the transmitter must ensure that the antenna has a separation distance of at least 35 mm from all persons or compliance must be demonstrated according to the ISED SAR procedures. |