7.3.1 Macro EVSYS_ID_GEN_NONE
#define EVSYS_ID_GEN_NONE
Use this to disable any peripheral event input to a channel. This can be useful if you only want to use a channel for software generated events. Definition for no generator selection.
#define EVSYS_ID_GEN_NONE
Use this to disable any peripheral event input to a channel. This can be useful if you only want to use a channel for software generated events. Definition for no generator selection.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.