7.2.1 Struct events_config
This event configuration struct is used to configure each of the channels.
| Type | Name | Description |
|---|---|---|
| uint8_t | clock_source |
Clock source for the event channel |
| enum events_edge_detect | edge_detect |
Select edge detection mode |
| uint8_t | generator |
Set event generator for the channel |
| enum events_path_selection | path |
Select events channel path |