4.7.1.2 Nopa Specifier
If the CCI is enabled (see 3.6.3.4 Ext Option), the __nopa
specifier expands to
__attribute__((nopa,noinline))
, disabling procedural abstraction as
well as inlining for the associated function. This ensures that inlined code is then not
subject to procedural abstraction.