3.6.2.2 E: Preprocess Only
The -E
option is used to generate preprocessed C source files (also called modules or translation
units).
The preprocessed output is printed to
stdout
, but you can use the -o
option to redirect this
to a file.
You might check the preprocessed source files to ensure that preprocessor macros have expanded to what you think they should. The option can also be used to create C source files that do not require any separate header files. This is useful when sending files to a colleague or to obtain technical support without sending all the header files, which can reside in many directories.