3.6.2.4 Print-devices

The -mprint-devices option displays a list of devices the compiler supports.

The names listed are those devices that can be used with the -mcpu option. This option will only show those devices that were officially supported when the compiler was released. Additional devices that might be available via device family packs (DFPs) will not be shown in this list.

The compiler will terminate after the device list has been printed.