3.6.7.9 MF: Specify Dependency File Option
The -MF file
option specifies a file in which to
write the dependencies for the -M
or -MM
options. If no
-MF
option is given, the preprocessor sends the rules to the same place
it would have sent preprocessed output.
When used with the driver options, -MD
or
-MMD
, -MF
, overrides the default dependency output
file.