3.6.6.21 Pa-callcost-shortcall Option
The -mpa-callcost-shortcall
option performs more
aggressive procedural abstraction, in the hope that the linker can relax
long calls and reduce code size. This option can, however, increase code
size if the underlying assumptions are not realized, so monitor if it is of
benefit to each project.