3.6.1.17 Strict-X Option
The -mstrict-X
option ensures that the X register
(r26-r27) is only used in indirect, post-increment or pre-decrement addressing. This
restricts the register’s usage, which could be beneficial in terms of code size.
The -mno-strict-X
form of this option allows the compiler to use the X
register for indexed addressing (X+const, X-const). This is the default action if no
option is specified.