3.6.5.3 Codecov Option
The -mcodecov=suboptions
option embeds diagnostic
code into the program’s output, allowing analysis of the extent to which the program’s
source code has been executed. See Code Coverage for more information.
A suboption must be specified and at this time, the only available
suboption is ram
.