3.6.6.17 Section-anchors Option
The -fsection-anchors
option allows access of
static
objects to be performed relative to one symbol.
When enabled, this option might generate code that accesses multiple static
objects as an offset from one base address, rather than accessing each
object separately. Clearly, this optimization can only improve code size if
more than one static
object is defined in your program.
Although this option is available for unlicensed compilers, it works best
with level s
optimizations (-Os
), which
are only available with a PRO license.