4.7.2.2 Naked Attribute

The naked attribute allows the compiler to construct the requisite function declaration, while allowing the body of the function to be assembly code. The specified function will not have prologue or epilogue sequences generated by the compiler. Only basic asm() statements can safely be included in naked functions. Do not use extended asm() or a mixture of basic asm() and C code, as they are not supported.