3.6.4.6 Wall Option
The -Wall
option enables all the warnings about easily
avoidable constructions that some users consider questionable, even in conjunction with
macros.
Note that some warning flags are not implied by -Wall
.
Of these warnings, some relate to constructions that users generally do not consider
questionable, but which you might occasionally wish to check. Others warn about
constructions that are necessary or hard to avoid in some cases and there is no simple
way to modify the code to suppress the warning. Some of these warnings can be enabled
using the -Wextra
option, but many of them must be enabled
individually.