4.3.10.8 Packed Attribute
The packed
attribute forces the object or structure
member to have the smallest possible alignment, that is, no alignment padding storage
will be allocated for the declaration. Used in combination with the
aligned
attribute, packed
can be used to set an
arbitrary alignment restriction greater or lesser than the default alignment for the
type of the variable or structure member.
If the CCI is enabled (see Ext Option) a more portable
macro, __pack
(note the different spelling), is available.