4.3.10.4 Deprecated Attribute
The deprecated
attribute generates a warning whenever
the specified object is used. If an option string argument is present, it will be
printed in the warning. If the CCI is enabled (see Ext Option) a more portable
macro, __deprecate
(note the different spelling), is available.