8.2.11 boot_rww_busy Macro
Check if the read-while-write (RWW) section is busy.
Include
<avr/boot.h>
Prototype
int boot_rww_busy(void);
Remarks
This macro returns 1 if the read-while-write section busy bit is set; 0 otherwise.
Example
#include <avr/boot.h>
int main(void)
{
while(boot_rww_busy())
waitRWW();
}