8.2.9 boot_page_write Macro
Write the bootloader temporary buffer to the flash page.
Include
<avr/boot.h>
Prototype
void boot_page_write(unsigned int address);
Remarks
This macro writes the bootloader temporary buffer to the flash page that corresponding to the specified address. The address is a byte address.
Example
#include <avr/boot.h>
int main(void)
{
boot_page_write(0x55);
}