4.3.1 Identifiers
Identifiers are used to represent C objects and functions and must conform to strict rules.
A C identifier is a sequence of letters and digits where the underscore
character “_” counts as a letter. Identifiers cannot start with a digit.
Although they can start with an underscore, such identifiers are reserved for the
compiler’s use and should not be defined by C source code in your programs. Such is not the
case for assembly-domain identifiers.
Identifiers are case sensitive, so main is different to
Main.