4.14.1.1 Program Space Sections
The contents of common sections in program memory are described below.
.text- These sections contain all executable code that does not require a special link location.
.initn- These sections are used to define the runtime startup code, executed from the
moment of reset right through to the invocation of
main(). The code in these sections are executed in order frominit0toinit9. .finin- These sections are used to define the exit code, executed after
main()terminates, either by returning or by calling toexit(). The code in the.fininsections are executed in descending order from.fini9to.fini0.