Selecting this checkbox enables warnings for all questionable code constructs. See
Wall Option.
Warnings as errors
Selecting this checkbox will have warnings messages treated like errors that will
prevent compilation from completing. See Werror Option.
Pedantic
Selecting this checkbox will ensure that programs do not use forbidden extensions
and that warnings are issued when a program does not follow ISO C. See Pedantic Option.