3.8.1.11 XC8 Linker - General
- Do not use default libraries
- Selecting this checkbox will prevent the standard system libraries being linked into the project. See Nodefaultlibs Option.
- Generate MAP file
- Select this checkbox to have a map file generated after linking. See Mapped Linker Options.
- Use vprintf library
- This option forces additional libraries to be linked, allowing floating-point format specifiers to work with avr-libc.