3.8.1 Microchip Studio Option Equivalents
The following descriptions map Microchip Studio's Toolchain controls to the MPLAB XC8 command-line driver options. Reference is given to the relevant section in the user's guide to learn more about the option's function.