| “How a diagnostic is identified (3.10,
5.1.1.3).” |
| By default, when compiling on the command-line the following formats are
used. The string (warning) is only displayed for warning messages. filename:line:column:{error/warning}:
message
|
| “Whether each nonempty sequence of white-space
characters other than new-line is retained or replaced by one space character
in translation phase 3 (5.1.1.2).” |
| The compiler will replace each leading or interleaved whitespace character
sequences with a space. A trailing sequence of whitespace characters is
replaced with a new-line. |