3.6.2.8 ### Option
The -### option is similar to -v, but
the commands are not executed. This option allows you to see the compiler’s command lines without executing the compiler.
The -### option is similar to -v, but
the commands are not executed. This option allows you to see the compiler’s command lines without executing the compiler.
DS50002750L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.