39.1.4 Supply Currents in
Standby Mode for ATtiny1614/1616/1617
Automotive
Figure 39-12. Standby Mode Supply Current vs.
VDD (RTC Running with External 32 KHz Osc.)Figure 39-13. Standby Mode Supply Current vs.
VDD (RTC Running with Internal OSCULP32K)Figure 39-14. Standby Mode Supply Current vs.
VDD (Sampled BOD Running at 125 Hz)Figure 39-15. Standby Mode Supply Current vs.
VDD (Sampled BOD Running at 1 kHz)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.