14.5.4 Interrupt Vector with Priority Level 1
| Name: | LVL1VEC |
| Offset: | 0x03 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LVL1VEC[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – LVL1VEC[7:0] Interrupt Vector with Priority Level 1
This bit field contains the number of the single vector with increased priority level 1 (LVL1).
If this bit field has the value 0x00, no vector has LVL1. Consequently, the LVL1 interrupt is disabled.