18.2.2 System Dependencies
In order to use this peripheral, other parts of the system must be configured correctly, as described below.
| Dependency | Applicable | Peripheral |
|---|---|---|
| Clocks | Yes | CLKCTRL |
| I/O Lines and Connections | No | - |
| Interrupts | Yes | CPUINT |
| Events | Yes | EVSYS |
| Debug | Yes | UPDI |