18.2.2.5 Debug Operation
This peripheral is unaffected by entering Debug mode.
The VLM interrupt will not be executed if the CPU is halted in Debug mode.
If the peripheral is configured to require periodical service by the CPU through interrupts or similar, improper operation or data loss may result during halted debugging.