38.7 BOD and POR Characteristics
| Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| SRON | Power-on Slope | - | - | 100 | V/ms |
| Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| VPOR | POR threshold voltage on VDD falling | VDD falls/rises at 0.5V/ms or slower | 0.8 | - | 1.6 | V |
| POR threshold voltage on VDD rising | 1.4 | - | 1.8 |
| Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| VBOD | BOD triggering level (falling/rising) | BODLEVEL7 | 3.9 | 4.2 | 4.5 | V |
| BODLEVEL2 | 2.4 | 2.6 | 2.9 | |||
| VINT | Interrupt level 0 | Percentage above the selected BOD level | - | 4 | - | % |
| Interrupt level 1 | - | 13 | - | |||
| Interrupt level 2 | - | 25 | - | |||
| VHYS | Hysteresis | BODLEVEL7 | - | 80 | - | mV |
| BODLEVEL2 | - | 40 | - | |||
| TBOD | Detection time | Continuous | - | 7 | - | µs |
| Sampled, 1 kHz | - | 1 | - | ms | ||
| Sampled, 125 Hz | - | 8 | - | |||
| Tstart | Start-up time | Time from enable to ready | - | 40 | - | µs |