| fSCK | SCK clock frequency | Master | - | - | 10 | MHz | 
| tSCK | SCK period | Master | 100 | - | - | ns | 
| tSCKW | SCK high/low width | Master | - | 0.5*SCK | - | ns | 
| tSCKR | SCK rise time | Master | - | 2.7 | - | ns | 
| tSCKF | SCK fall time | Master | - | 2.7 | - | ns | 
| tMIS | MISO setup to SCK | Master | - | 10 | - | ns | 
| tMIH | MISO hold after SCK | Master | - | 10 | - | ns | 
| tMOS | MOSI setup to SCK | Master | - | 0.5*SCK | - | ns | 
| tMOH | MOSI hold after SCK | Master | - | 1.0 | - | ns | 
| fSSCK | Slave SCK clock frequency | Slave | - | - | 5 | MHz | 
| tSSCK | Slave SCK Period | Slave | 4*t Clkper | - | - | ns | 
| tSSCKW | SCK high/low width | Slave | 2*t Clkper | - | - | ns | 
| tSSCKR | SCK rise time | Slave | - | - | 1600 | ns | 
| tSSCKF | SCK fall time | Slave | - | - | 1600 | ns | 
| tSIS | MOSI setup to SCK | Slave | 3.0 | - | - | ns | 
| tSIH | MOSI hold after SCK | Slave | t Clkper | - | - | ns | 
| tSSS | SS setup to SCK | Slave | 21 | - | - | ns | 
| tSSH | SS hold after SCK | Slave | 20 | - | - | ns | 
| tSOS | MISO setup to SCK | Slave | - | 8.0 | - | ns | 
| tSOH | MISO hold after SCK | Slave | - | 13 | - | ns | 
| tSOSS | MISO setup after SS low | Slave | - | 11 | - | ns | 
| tSOSH | MISO hold after SS low | Slave | - | 8.0 | - | ns |