23.2.4 Definitions

The following definitions are used throughout the documentation:

Table 23-2. Timer/Counter Definitions
NameDescription
TCD cycleThe sequence of four states that the counter needs to go through before it has returned to the same position.
Input BlankingFunctionality to ignore event input for a programmable time in a selectable part of the TCD cycle.
Asynchronous output controlAllows the Event to override the output instantly when the Event occurs. It is used for handling non-recoverable faults.
One rampCounter is reset to zero once during a TCD cycle.
Two rampCounter is reset to zero two times during a TCD cycle.
Four rampCounter is reset to zero four times during a TCD cycle.
Dual rampCounter count both up and down between zero and selected top value.