18.5.2 Control B
| Name: | CTRLB |
| Offset: | 0x01 |
| Reset: | Loaded from fuse |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LVL[2:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | x | x | x | |
Bits 2:0 – LVL[2:0] BOD Level
These bits select the BOD threshold level.
The Reset value is loaded from the BOD Level bits (LVL) in the BOD Configuration Fuse (FUSE.BODCFG).
Note:
- Values in the description are typical values.
- Refer to the BOD and POR Characteristics in Electrical Characteristics for maximum and minimum values.
| Value | Name | Description |
|---|---|---|
| 0x2 | BODLEVEL2 | 2.6V |
| 0x7 | BODLEVEL7 | 4.2V |