18.5.6 VLM Status
| Name: | STATUS |
| Offset: | 0x0B |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VLMS | |||||||||
| Access | R | ||||||||
| Reset | 0 |
Bit 0 – VLMS VLM Status
This bit is only valid when the BOD is enabled.
| Value | Description |
|---|---|
| 0 | The voltage is above the VLM threshold level |
| 1 | The voltage is below the VLM threshold level |