1 Silicon Issue Summary
Legend
- -
- Erratum is not applicable.
- X
- Erratum is applicable.
| Peripheral | Short Description | Valid for Silicon Revision | |
|---|---|---|---|
| Rev. A3(1) | Rev. A4 | ||
| Device | Multiple High Voltage Pulses in Series can Force Pin PF7 to Remain in UPDI Configuration | X | - |
| The CLKSEL Fuse can Force PF7 to Remain in UPDI Configuration | X | - | |
| NVMCTRL | Flash Multi-Page Erase Can Erase Write Protected Section | X | X |
| TCD |
Halting TCD and Waiting for SW Restart Does Not Work if Compare Value A is 0 or Dual Slope Mode is Used
| X | X |
| TWI | Flush Non-Functional | X | X |
| USART | Receiver Non-Functional after Detection of Inconsistent Synchronization Field | X | X |
Note:
- This revision is the initial release of the silicon.