2.2.2 The CLKSEL Fuse can Force PF7 to Remain in UPDI Configuration
0' in FUSE.SYSCFG0), it will only return to GPIO mode after a Reset is issued by POR.Work Around
Do not configure the PF7 pin to the GPIO mode if the CLKSEL fuse is configured to OSC32K.
Affected Silicon Revisions
| Rev. A3 | Rev. A4 |
| X | - |