2.2.1 Multiple High Voltage Pulses in Series can Force Pin PF7 to Remain in UPDI Configuration
0
' in
FUSE.SYSCFG0), it will only return to GPIO mode after a Reset is issued by either POR or
BOD.Work Around
None.
Affected Silicon Revisions
Rev. A3 | Rev. A4 |
X | - |