Jumper Settings
| Jumper | Development Kit Function | Pins | Factroy Default |
|---|---|---|---|
| J23 |
Selects switch-side MUX inputs of A or B to the line side |
1-2 (input A to the line side) that is on board 125 MHz differential clock oscillator output is routed to line side | Closed |
|
2-3 (input B to the line side) that is external clock required to source through SMA connectors to the line side | Open | ||
| J22 |
Selects the output enable control for the line side outputs | 1-2 (line-side output enabled) | Closed |
| 2-3 (line-side output disabled) Open | Open | ||
| J24 |
Provides the VBUS supply to USB when using in Host mode | — | Open |
| J8 |
Selects between RVI header or FP4 header for application debug |
1-2 FP4 for SoftConsole/ FlashPro | Closed |
|
2-3 RVI for Keil ULINK/IAR J-Link | Open | ||
|
2-4 for toggling JTAG_SEL signal remotely using the GPIO capability of the FT4232 chip | Open | ||
| J3 |
Selects either the SW2 input or the ENABLE_FT4232 signal from the FT4232H chip |
1-2 for manual power switching using the SW7 switch | Closed |
|
2-3 for remote power switch using the GPIO capability of the FT4232 chip | Open | ||
| J31 |
Selects between FTDI JTAG programming and FTDI slave programming |
1-2 for FlashPro FTDI JTAG programming | Closed |
| 2-3 for SPI slave programming | Open | ||
| J32 |
Selects between FTDI SPI and SC_SCI header |
1-2 for programming through FTDI SPI | Closed |
|
2-3 for programming through SC_SPI header | Open | ||
| J35 |
Selects between FP4 header and FTDI JTAG |
1-2 for programming through FP4 header | Closed |
|
2-3 for programming through FTDI JTAG | Open |