Introduction
Microchip’s IGLOO2 FPGA Evaluation Kit makes it easier to develop embedded applications that involve motor control, system management, industrial automation, and high-speed serial I/O applications such as PCIe, SGMII, and user-customizable serial interfaces. The kit offers best-in-class feature integration coupled with the lowest power, proven security, and exceptional reliability. The board is also small form-factor PCIe-compliant, which allows quick prototyping and evaluation using any desktop PC or laptop with a PCIe slot.
The kit has the following functionalities:
- Develop and test PCI Express Gen2 x1 lane designs
- Test signal quality of the FPGA transceiver using the full-duplex SerDes SMA pairs
- Measure the low power consumption of the IGLOO2 FPGA
- Create quickly a working PCIe link with the included PCIe Control Plane Demo
| Quantity | Description |
|---|---|
| 1 | IGLOO®2 FPGA 12K LE M2GL010T-1FGG484 Evaluation Board |
| 1 | 12V, 2A AC power adapter |
| 1 | FlashPro4 JTAG programmer |
| 1 | USB® 2.0 A-Male to Mini-B cable |
| 1 | Quickstart card |